IESNA:LM-63-2002
[TEST]P956768
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44440
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6110.9 6571.7 7066.4 7563.6 7944.6 8177.9 8319.8 8399.5 8487.5 8589.5
8720.8 8899 9139.4 9423.1 9767.8 10348.2 11225.2 12388.3 13824.5 15620.7
17975 20677.6 23554.8 26171.7 27753.4 26950.3 25342.8 23189 20601.4 17517.8
13617 9729.1 6367.7 3701.5 1628.6 504.2 0
6110.9 6596.5 7153.4 7705.2 8112 8359.4 8476.4 8505.3 8524.3 8541.2
8568.4 8626.5 8733 8866.6 9086.8 9547.1 10354 11523.9 13048.1 14865.4
17042 19547.8 22438.6 25563.9 28697.5 29529.9 27763.9 25491.7 23106 20392
16591.8 12506 8703.9 5298.6 2476.2 789.1 0
6110.9 6621.6 7240.7 7846.6 8279.5 8540.7 8632.9 8611 8561.3 8492.9
8415.9 8353.8 8326.8 8310.4 8406.1 8746.1 9482.9 10659.6 12271.5 14109.9
16109.2 18418.2 21322.4 24955.9 29641.8 32109.6 30185.1 27794.4 25610.8 23266.4
19566.5 15283.1 11039.9 6896 3323.9 1074 0
6110.9 6657 7327 7973.9 8428.8 8675.8 8717.5 8612.7 8449.9 8262.1
8065.6 7889.7 7755.6 7664.2 7732.6 8134.1 9027.7 10397.4 12155.9 14086.5
16113.2 18304 20877.1 24062.7 28532.6 31984.6 30664.2 28019.1 25711.2 23338.6
19833.6 15665.3 11515 7426.6 3775.3 1325.8 0
6110.9 6692.4 7413.5 8101.3 8578.2 8810.4 8802.4 8614.1 8338.6 8031.4
7715.3 7425.9 7184.4 7017.9 7059.4 7522.1 8572.6 10135.2 12040 14063
16117.2 18189.6 20431.8 23169.8 27423.5 31859.4 31143 28243.5 25811.8 23410.6
20100.7 16047.5 11990.1 7957.5 4226.7 1577.7 0
6110.9 6713.5 7460.4 8177.9 8668.7 8876 8804.7 8519.1 8128.9 7723
7340.8 7010.9 6752 6611.5 6777.1 7503.8 8893.8 10835.9 13162.6 15682.4
18204.1 20682.5 23206.3 25971.3 30074.6 34288 34229.4 31459.3 28687.6 25660.5
21851.2 17378.3 12995.1 8649.3 4795.1 1861.9 0
6110.9 6734.6 7507.3 8254.6 8758.8 8941.7 8807.1 8424.2 7919.3 7414.7
6966.3 6595.8 6319.6 6205.1 6495 7485.5 9215.1 11536.6 14285.3 17301.3
20291.1 23175.4 25980.6 28772.7 32725.8 36716.9 37316 34674.9 31563.2 27910.5
23601.7 18709 13999.7 9341 5363.3 2146.1 0
6110.9 6745.2 7535.7 8296.1 8799.1 8963.7 8783.6 8337.2 7766.6 7223.8
6765.6 6398.4 6136.4 6061.4 6461.4 7638.8 9587.9 12214.7 15399.6 18932.7
22444.5 25839.7 29156.8 32370.3 36577.6 40381.5 40869.5 38243.7 34634.4 30210.6
25220.9 19857.3 14602.8 9592.6 5506.1 2158.3 0
6110.9 6755.7 7564.3 8337.4 8839.2 8985.8 8760.2 8249.9 7614 7032.9
6565.3 6201.2 5953.3 5917.4 6427.9 7792.2 9960.8 12892.9 16514.2 20563.8
24597.8 28503.8 32333 35967.7 40429.4 44046 44422.8 41812.4 37705.3 32510.6
26840 21005.9 15205.7 9844 5648.9 2170.2 0
6110.9 6751 7585.8 8357.3 8854.4 8988.1 8732.5 8188.5 7520.2 6929.3
6467.3 6108.5 5867 5855.3 6422.8 7871.9 10146.5 13291.1 17190.7 21521.8
25899.7 30064.3 34189.1 38269.2 42916.9 46345.2 46380.3 43346 38557.7 32596.8
26406.2 20260.2 14006.3 8901.3 4893.9 1822 0
6110.9 6755.7 7564.3 8337.4 8839.2 8985.8 8760.2 8249.9 7614 7032.9
6565.3 6201.2 5953.3 5917.4 6427.9 7792.2 9960.8 12892.9 16514.2 20563.8
24597.8 28503.8 32333 35967.7 40429.4 44046 44422.8 41812.4 37705.3 32510.6
26840 21005.9 15205.7 9844 5648.9 2170.2 0
6110.9 6745.2 7535.7 8296.1 8799.1 8963.7 8783.6 8337.2 7766.6 7223.8
6765.6 6398.4 6136.4 6061.4 6461.4 7638.8 9587.9 12214.7 15399.6 18932.7
22444.5 25839.7 29156.8 32370.3 36577.6 40381.5 40869.5 38243.7 34634.4 30210.6
25220.9 19857.3 14602.8 9592.6 5506.1 2158.3 0
6110.9 6734.6 7507.3 8254.6 8758.8 8941.7 8807.1 8424.2 7919.3 7414.7
6966.3 6595.8 6319.6 6205.1 6495 7485.5 9215.1 11536.6 14285.3 17301.3
20291.1 23175.4 25980.6 28772.7 32725.8 36716.9 37316 34674.9 31563.2 27910.5
23601.7 18709 13999.7 9341 5363.3 2146.1 0
6110.9 6713.5 7460.4 8177.9 8668.7 8876 8804.7 8519.1 8128.9 7723
7340.8 7010.9 6752 6611.5 6777.1 7503.8 8893.8 10835.9 13162.6 15682.4
18204.1 20682.5 23206.3 25971.3 30074.6 34288 34229.4 31459.3 28687.6 25660.5
21851.2 17378.3 12995.1 8649.3 4795.1 1861.9 0
6110.9 6692.4 7413.5 8101.3 8578.2 8810.4 8802.4 8614.1 8338.6 8031.4
7715.3 7425.9 7184.4 7017.9 7059.4 7522.1 8572.6 10135.2 12040 14063
16117.2 18189.6 20431.8 23169.8 27423.5 31859.4 31143 28243.5 25811.8 23410.6
20100.7 16047.5 11990.1 7957.5 4226.7 1577.7 0
6110.9 6657 7327 7973.9 8428.8 8675.8 8717.5 8612.7 8449.9 8262.1
8065.6 7889.7 7755.6 7664.2 7732.6 8134.1 9027.7 10397.4 12155.9 14086.5
16113.2 18304 20877.1 24062.7 28532.6 31984.6 30664.2 28019.1 25711.2 23338.6
19833.6 15665.3 11515 7426.6 3775.3 1325.8 0
6110.9 6621.6 7240.7 7846.6 8279.5 8540.7 8632.9 8611 8561.3 8492.9
8415.9 8353.8 8326.8 8310.4 8406.1 8746.1 9482.9 10659.6 12271.5 14109.9
16109.2 18418.2 21322.4 24955.9 29641.8 32109.6 30185.1 27794.4 25610.8 23266.4
19566.5 15283.1 11039.9 6896 3323.9 1074 0
6110.9 6596.5 7153.4 7705.2 8112 8359.4 8476.4 8505.3 8524.3 8541.2
8568.4 8626.5 8733 8866.6 9086.8 9547.1 10354 11523.9 13048.1 14865.4
17042 19547.8 22438.6 25563.9 28697.5 29529.9 27763.9 25491.7 23106 20392
16591.8 12506 8703.9 5298.6 2476.2 789.1 0
6110.9 6571.7 7066.4 7563.6 7944.6 8177.9 8319.8 8399.5 8487.5 8589.5
8720.8 8899 9139.4 9423.1 9767.8 10348.2 11225.2 12388.3 13824.5 15620.7
17975 20677.6 23554.8 26171.7 27753.4 26950.3 25342.8 23189 20601.4 17517.8
13617 9729.1 6367.7 3701.5 1628.6 504.2 0
6110.9 6521.2 6955.1 7379.7 7712.2 7922.6 8053.7 8129.6 8207 8302.9
8439.9 8631.2 8880.5 9166.8 9522.5 10035.4 10769.3 11730.3 12937 14371.6
16091.8 17898.8 19500.9 20636.3 20920 19725.3 18034.8 16023.1 13828 11448.4
8720.6 6103.6 3932.4 2276 1023.8 335.3 0
6110.9 6470.8 6843.7 7196.1 7479.9 7667.4 7787.5 7859.7 7926.3 8016.1
8159.2 8363.2 8621.8 8910.7 9277 9722.5 10313.5 11072.3 12049.4 13122.2
14208.4 15120.1 15447.2 15100.9 14086.5 12500.3 10726.9 8857.3 7054.7 5379.3
3824.1 2478.1 1497.2 850.7 419.3 166.5 0
6110.9 6417.1 6732.5 7026.3 7255.4 7413.3 7511.7 7558.9 7595.7 7645.4
7735.4 7876.1 8058.3 8248.5 8465.2 8707.9 9016 9419.1 9949.5 10514.7
11039 11379.5 11304.4 10776.4 9793.6 8464.7 7108.9 5780.7 4551.5 3479.6
2525.5 1711.3 1102.6 678.2 362.5 150.3 0
6110.9 6363.7 6621.6 6856.6 7031.3 7159.1 7236 7258 7265.1 7274.4
7311.5 7388.9 7494.9 7586.3 7653.4 7693.2 7718.3 7765.9 7849.6 7907.1
7869.6 7638.6 7161.4 6452.1 5500.7 4429.1 3491.1 2704.2 2048.3 1580
1226.9 944.5 708.2 506 306 134.1 0
6110.9 6309.7 6509.8 6691.3 6830.5 6922.2 6963.3 6941.5 6881.4 6807.8
6735.1 6686.6 6663.8 6635.7 6582.7 6491.9 6366.9 6238 6118.2 6019.2
5911.3 5729.1 5427.1 5001.3 4448.3 3786.6 3191.2 2619.1 2072.7 1653.4
1293.5 989.8 726.9 509.3 304.4 132.5 0
6110.9 6255.8 6398.1 6525.9 6629.6 6685.4 6690.5 6624.9 6497.8 6341.2
6159 5984.3 5832.3 5684.6 5512.5 5290.6 5015.8 4710.5 4386.9 4131.3
3953.1 3819.9 3692.8 3550.2 3395.9 3144.1 2891.3 2533.7 2096.8 1727
1360.1 1035.3 745.7 513.1 302.5 130.8 0
6110.9 6204.2 6293.8 6380.3 6457.5 6490.5 6465 6353.6 6161.5 5936.2
5684.6 5454.5 5262.3 5096.5 4933.5 4741.7 4512.8 4260.3 3992 3779.8
3638.9 3546 3478.7 3399 3277 3065.1 2854 2554.6 2193.4 1864
1513.4 1184.2 871.8 605.9 370.5 158.5 0
6110.9 6152.6 6189.4 6234.7 6284.9 6295.7 6239.4 6082.3 5825.3 5531.2
5210.4 4924.8 4692.2 4508.1 4354.5 4192.7 4009.8 3810 3597.1 3428.3
3324.6 3272.3 3264.6 3247.7 3158.1 2986.3 2816.7 2575.2 2289.8 2000.7
1666.8 1333.1 997.8 698.8 438.5 186.4 0
6110.9 6102.7 6091 6100.3 6119.1 6121.4 6046.4 5855.3 5561 5230.4
4902.1 4644.1 4456.5 4318.2 4196.2 4054.4 3884.4 3694.4 3479.9 3277
3125.8 3043.7 3051.9 3060.1 3034.3 2971 2818.6 2570 2289.8 2023.7
1772.8 1507.8 1206.5 877 571 241.5 0
6110.9 6047.1 5993.6 5974.4 5983.8 5995.5 5945.6 5793.1 5544.6 5262.5
4988.8 4749.7 4539.3 4355 4181 3998.6 3798.8 3586.6 3375.5 3187.2
3021.4 2897.9 2832.2 2792.8 2755.8 2712.6 2621.6 2459.4 2253.5 2024.1
1763.9 1503.1 1205.8 886.9 583.9 257.9 0
6110.9 6002.1 5908.7 5861.4 5864.7 5898 5898.9 5810.3 5624.3 5380.4
5124.8 4881 4643.4 4416.7 4197.9 3979.8 3756.3 3530.3 3320.7 3141.3
2980.6 2857.5 2768.4 2700 2635.5 2562.1 2461.7 2326.2 2158.7 1959.2
1713.9 1463 1172.2 870.4 566.3 250.9 0
6110.9 5957.3 5823.6 5748.6 5745.5 5800.9 5852.5 5827.1 5704 5498.4
5260.8 5012.3 4748 4478.3 4215 3961.1 3713.9 3474 3266 3095.3
2940.1 2817.4 2704.9 2607.1 2514.9 2411.8 2301.5 2193 2064 1894.2
1663.7 1422.9 1138.5 854 548.7 243.9 0
6110.9 5916.7 5752.3 5654.8 5651.7 5738.5 5860.9 5929.4 5881.5 5701
5443 5162.1 4872.3 4577.5 4290.7 4015.5 3753.1 3505.9 3292.7 3120.6
2979.5 2876.8 2789.1 2697.6 2594.4 2462.2 2321 2186.9 2042.9 1863.3
1634.2 1392.9 1113.4 836.2 528.8 240.1 0
6110.9 5876.4 5681.3 5561 5557.9 5676.6 5869.4 6031.6 6059.3 5904.1
5625.5 5311.7 4996.6 4677 4366.3 4069.6 3792.2 3538 3319.9 3145.7
3019.1 2935.9 2873 2788.1 2673.7 2512.6 2340.2 2180.8 2021.8 1832.6
1604.4 1362.9 1088 818.4 508.8 236.4 0
6110.9 5841 5618.4 5482 5472.8 5609.5 5852 6086 6173 6052
5771.1 5428.5 5093.4 4769.8 4458.2 4161.3 3880.9 3622 3399.7 3223.8
3092.7 3003.4 2945.7 2873.5 2771.7 2626.8 2462.6 2293.8 2121.2 1910.9
1662.6 1410.2 1127.4 815.1 492 235.7 0
6110.9 5805.6 5555.6 5402.7 5387.5 5542.9 5834.7 6140.2 6286.8 6200
5916.7 5545.3 5190.5 4862.9 4550.3 4253.2 3969.5 3706.2 3479.4 3301.7
3166.1 3070.7 3018.4 2958.8 2869.7 2741.2 2585.3 2407.1 2220.6 1989
1720.7 1457.4 1166.6 811.8 474.8 235 0
6110.9 5769.9 5498.6 5332.8 5308.9 5461.6 5764.1 6083.2 6260.5 6215.9
5971.1 5605.8 5239.7 4917.5 4616 4334.4 4062.8 3807 3584 3404.8
3258.5 3156.7 3093.9 3033.4 2945.5 2822.1 2662.7 2480.5 2284 2046.2
1772.5 1501.9 1204.1 798.7 438.5 207.3 0
6110.9 5734.5 5441.4 5263.2 5230.4 5380.4 5693.5 6026.5 6234 6231.6
6025.3 5666.5 5289 4972.4 4681.6 4415.5 4156.4 3907.8 3688.6 3508
3350.9 3243 3169.2 3108.2 3021.4 2903 2740 2553.6 2347.3 2103.4
1824.4 1546.5 1241.6 785.6 402.2 179.4 0
6110.9 5707.1 5397.6 5210.9 5168 5300.7 5580 5876.2 6062.1 6067.5
5890.7 5570.6 5216.1 4905.4 4633.8 4393.5 4161.8 3934.8 3727.3 3552.6
3408.1 3310.8 3240.9 3180.7 3094.1 2969.6 2798.7 2604.3 2393 2148.2
1865.2 1589.4 1274.2 855 467.1 206.6 0
6110.9 5679.4 5353.5 5158.8 5105.4 5221 5466.5 5725.8 5890.5 5903.4
5756.3 5474.9 5142.9 4838.1 4586.2 4371.4 4166.9 3961.8 3766 3597.1
3465.3 3378.6 3312.9 3252.9 3166.8 3036.2 2857.3 2654.9 2438.7 2193
1906 1632.1 1306.6 924.4 532.3 234 0
6110.9 5657.1 5322.8 5122.3 5064.6 5168.2 5386.3 5607.7 5745.5 5754.2
5623.6 5372 5069.3 4779.2 4531.8 4321.5 4124.5 3925.9 3733.6 3574.6
3463.9 3390.8 3329.8 3270 3185.6 3054.3 2875.8 2673 2456.1 2213.6
1927.5 1652.2 1333.3 969.9 588.6 256.8 0
6110.9 5634.9 5292 5085.7 5023.3 5115.5 5306.1 5489.5 5600.9 5604.8
5491.4 5269.1 4995.2 4720.3 4477.6 4271.3 4082.1 3890.2 3701.5 3552.1
3463 3403 3346.7 3287.1 3204.3 3072.3 2894.1 2690.8 2473.4 2234.2
1949.1 1672.4 1360.1 1015.4 644.9 279.5 0
6110.9 5617.5 5270.2 5060.6 4999.6 5089 5269.3 5435.1 5531.2 5531.5
5427.6 5226.4 4973.4 4706 4455.8 4231.7 4024.4 3818.7 3619.6 3479.4
3404.8 3355.6 3305.4 3245.4 3163.5 3035.5 2858.7 2658.2 2446.9 2212.2
1938.3 1657.4 1353.5 1012.5 640.2 273.9 0
6110.9 5600.2 5248.4 5035.7 4975.9 5062.7 5232.7 5380.4 5461.3 5457.8
5364 5183.5 4951.3 4691.7 4434.3 4192.3 3967.1 3747.2 3538 3406.7
3346.7 3308.2 3264.1 3203.6 3123 2998.7 2823.3 2625.9 2420.4 2190.2
1927.5 1641.9 1347.2 1009.5 635.5 267.8 0
6110.9 5584.2 5231.8 5020.7 4963.3 5051.9 5218.6 5362.6 5439.1 5433.2
5340.8 5172.9 4951.3 4693.6 4429.6 4171.4 3928.2 3690.7 3471.7 3345.3
3289.9 3257.3 3219.6 3159.6 3077.5 2950.9 2776.9 2582.7 2379.2 2150.8
1894.5 1608.6 1302.4 971.7 605.9 252.8 0
6110.9 5568 5215.1 5006 4950.6 5041.1 5204.6 5344.6 5416.8 5408.6
5317.8 5162.4 4951.3 4695.7 4424.9 4150.5 3889.8 3634.2 3405.3 3284.1
3233.2 3206.7 3175 3115.2 3032 2903 2730.7 2539.6 2337.9 2111.6
1861.4 1575.3 1257.4 933.8 576.4 237.3 0
6110.9 5548.1 5198.7 4994.7 4945.5 5039.3 5203.4 5341.7 5409.7 5398
5304.2 5158.8 4954.8 4699.2 4422.5 4138.8 3866.8 3597.1 3362.6 3243
3193.8 3170.3 3142.2 3081.2 2996.8 2860.8 2694.3 2506.7 2300.4 2075.3
1826.7 1547.7 1205.3 900.5 546.4 222.8 0
6110.9 5568 5215.1 5006 4950.6 5041.1 5204.6 5344.6 5416.8 5408.6
5317.8 5162.4 4951.3 4695.7 4424.9 4150.5 3889.8 3634.2 3405.3 3284.1
3233.2 3206.7 3175 3115.2 3032 2903 2730.7 2539.6 2337.9 2111.6
1861.4 1575.3 1257.4 933.8 576.4 237.3 0
6110.9 5584.2 5231.8 5020.7 4963.3 5051.9 5218.6 5362.6 5439.1 5433.2
5340.8 5172.9 4951.3 4693.6 4429.6 4171.4 3928.2 3690.7 3471.7 3345.3
3289.9 3257.3 3219.6 3159.6 3077.5 2950.9 2776.9 2582.7 2379.2 2150.8
1894.5 1608.6 1302.4 971.7 605.9 252.8 0
6110.9 5600.2 5248.4 5035.7 4975.9 5062.7 5232.7 5380.4 5461.3 5457.8
5364 5183.5 4951.3 4691.7 4434.3 4192.3 3967.1 3747.2 3538 3406.7
3346.7 3308.2 3264.1 3203.6 3123 2998.7 2823.3 2625.9 2420.4 2190.2
1927.5 1641.9 1347.2 1009.5 635.5 267.8 0
6110.9 5617.5 5270.2 5060.6 4999.6 5089 5269.3 5435.1 5531.2 5531.5
5427.6 5226.4 4973.4 4706 4455.8 4231.7 4024.4 3818.7 3619.6 3479.4
3404.8 3355.6 3305.4 3245.4 3163.5 3035.5 2858.7 2658.2 2446.9 2212.2
1938.3 1657.4 1353.5 1012.5 640.2 273.9 0
6110.9 5634.9 5292 5085.7 5023.3 5115.5 5306.1 5489.5 5600.9 5604.8
5491.4 5269.1 4995.2 4720.3 4477.6 4271.3 4082.1 3890.2 3701.5 3552.1
3463 3403 3346.7 3287.1 3204.3 3072.3 2894.1 2690.8 2473.4 2234.2
1949.1 1672.4 1360.1 1015.4 644.9 279.5 0
6110.9 5657.1 5322.8 5122.3 5064.6 5168.2 5386.3 5607.7 5745.5 5754.2
5623.6 5372 5069.3 4779.2 4531.8 4321.5 4124.5 3925.9 3733.6 3574.6
3463.9 3390.8 3329.8 3270 3185.6 3054.3 2875.8 2673 2456.1 2213.6
1927.5 1652.2 1333.3 969.9 588.6 256.8 0
6110.9 5679.4 5353.5 5158.8 5105.4 5221 5466.5 5725.8 5890.5 5903.4
5756.3 5474.9 5142.9 4838.1 4586.2 4371.4 4166.9 3961.8 3766 3597.1
3465.3 3378.6 3312.9 3252.9 3166.8 3036.2 2857.3 2654.9 2438.7 2193
1906 1632.1 1306.6 924.4 532.3 234 0
6110.9 5707.1 5397.6 5210.9 5168 5300.7 5580 5876.2 6062.1 6067.5
5890.7 5570.6 5216.1 4905.4 4633.8 4393.5 4161.8 3934.8 3727.3 3552.6
3408.1 3310.8 3240.9 3180.7 3094.1 2969.6 2798.7 2604.3 2393 2148.2
1865.2 1589.4 1274.2 855 467.1 206.6 0
6110.9 5734.5 5441.4 5263.2 5230.4 5380.4 5693.5 6026.5 6234 6231.6
6025.3 5666.5 5289 4972.4 4681.6 4415.5 4156.4 3907.8 3688.6 3508
3350.9 3243 3169.2 3108.2 3021.4 2903 2740 2553.6 2347.3 2103.4
1824.4 1546.5 1241.6 785.6 402.2 179.4 0
6110.9 5769.9 5498.6 5332.8 5308.9 5461.6 5764.1 6083.2 6260.5 6215.9
5971.1 5605.8 5239.7 4917.5 4616 4334.4 4062.8 3807 3584 3404.8
3258.5 3156.7 3093.9 3033.4 2945.5 2822.1 2662.7 2480.5 2284 2046.2
1772.5 1501.9 1204.1 798.7 438.5 207.3 0
6110.9 5805.6 5555.6 5402.7 5387.5 5542.9 5834.7 6140.2 6286.8 6200
5916.7 5545.3 5190.5 4862.9 4550.3 4253.2 3969.5 3706.2 3479.4 3301.7
3166.1 3070.7 3018.4 2958.8 2869.7 2741.2 2585.3 2407.1 2220.6 1989
1720.7 1457.4 1166.6 811.8 474.8 235 0
6110.9 5841 5618.4 5482 5472.8 5609.5 5852 6086 6173 6052
5771.1 5428.5 5093.4 4769.8 4458.2 4161.3 3880.9 3622 3399.7 3223.8
3092.7 3003.4 2945.7 2873.5 2771.7 2626.8 2462.6 2293.8 2121.2 1910.9
1662.6 1410.2 1127.4 815.1 492 235.7 0
6110.9 5876.4 5681.3 5561 5557.9 5676.6 5869.4 6031.6 6059.3 5904.1
5625.5 5311.7 4996.6 4677 4366.3 4069.6 3792.2 3538 3319.9 3145.7
3019.1 2935.9 2873 2788.1 2673.7 2512.6 2340.2 2180.8 2021.8 1832.6
1604.4 1362.9 1088 818.4 508.8 236.4 0
6110.9 5916.7 5752.3 5654.8 5651.7 5738.5 5860.9 5929.4 5881.5 5701
5443 5162.1 4872.3 4577.5 4290.7 4015.5 3753.1 3505.9 3292.7 3120.6
2979.5 2876.8 2789.1 2697.6 2594.4 2462.2 2321 2186.9 2042.9 1863.3
1634.2 1392.9 1113.4 836.2 528.8 240.1 0
6110.9 5957.3 5823.6 5748.6 5745.5 5800.9 5852.5 5827.1 5704 5498.4
5260.8 5012.3 4748 4478.3 4215 3961.1 3713.9 3474 3266 3095.3
2940.1 2817.4 2704.9 2607.1 2514.9 2411.8 2301.5 2193 2064 1894.2
1663.7 1422.9 1138.5 854 548.7 243.9 0
6110.9 6002.1 5908.7 5861.4 5864.7 5898 5898.9 5810.3 5624.3 5380.4
5124.8 4881 4643.4 4416.7 4197.9 3979.8 3756.3 3530.3 3320.7 3141.3
2980.6 2857.5 2768.4 2700 2635.5 2562.1 2461.7 2326.2 2158.7 1959.2
1713.9 1463 1172.2 870.4 566.3 250.9 0
6110.9 6047.1 5993.6 5974.4 5983.8 5995.5 5945.6 5793.1 5544.6 5262.5
4988.8 4749.7 4539.3 4355 4181 3998.6 3798.8 3586.6 3375.5 3187.2
3021.4 2897.9 2832.2 2792.8 2755.8 2712.6 2621.6 2459.4 2253.5 2024.1
1763.9 1503.1 1205.8 886.9 583.9 257.9 0
6110.9 6102.7 6091 6100.3 6119.1 6121.4 6046.4 5855.3 5561 5230.4
4902.1 4644.1 4456.5 4318.2 4196.2 4054.4 3884.4 3694.4 3479.9 3277
3125.8 3043.7 3051.9 3060.1 3034.3 2971 2818.6 2570 2289.8 2023.7
1772.8 1507.8 1206.5 877 571 241.5 0
6110.9 6152.6 6189.4 6234.7 6284.9 6295.7 6239.4 6082.3 5825.3 5531.2
5210.4 4924.8 4692.2 4508.1 4354.5 4192.7 4009.8 3810 3597.1 3428.3
3324.6 3272.3 3264.6 3247.7 3158.1 2986.3 2816.7 2575.2 2289.8 2000.7
1666.8 1333.1 997.8 698.8 438.5 186.4 0
6110.9 6204.2 6293.8 6380.3 6457.5 6490.5 6465 6353.6 6161.5 5936.2
5684.6 5454.5 5262.3 5096.5 4933.5 4741.7 4512.8 4260.3 3992 3779.8
3638.9 3546 3478.7 3399 3277 3065.1 2854 2554.6 2193.4 1864
1513.4 1184.2 871.8 605.9 370.5 158.5 0
6110.9 6255.8 6398.1 6525.9 6629.6 6685.4 6690.5 6624.9 6497.8 6341.2
6159 5984.3 5832.3 5684.6 5512.5 5290.6 5015.8 4710.5 4386.9 4131.3
3953.1 3819.9 3692.8 3550.2 3395.9 3144.1 2891.3 2533.7 2096.8 1727
1360.1 1035.3 745.7 513.1 302.5 130.8 0
6110.9 6309.7 6509.8 6691.3 6830.5 6922.2 6963.3 6941.5 6881.4 6807.8
6735.1 6686.6 6663.8 6635.7 6582.7 6491.9 6366.9 6238 6118.2 6019.2
5911.3 5729.1 5427.1 5001.3 4448.3 3786.6 3191.2 2619.1 2072.7 1653.4
1293.5 989.8 726.9 509.3 304.4 132.5 0
6110.9 6363.7 6621.6 6856.6 7031.3 7159.1 7236 7258 7265.1 7274.4
7311.5 7388.9 7494.9 7586.3 7653.4 7693.2 7718.3 7765.9 7849.6 7907.1
7869.6 7638.6 7161.4 6452.1 5500.7 4429.1 3491.1 2704.2 2048.3 1580
1226.9 944.5 708.2 506 306 134.1 0
6110.9 6417.1 6732.5 7026.3 7255.4 7413.3 7511.7 7558.9 7595.7 7645.4
7735.4 7876.1 8058.3 8248.5 8465.2 8707.9 9016 9419.1 9949.5 10514.7
11039 11379.5 11304.4 10776.4 9793.6 8464.7 7108.9 5780.7 4551.5 3479.6
2525.5 1711.3 1102.6 678.2 362.5 150.3 0
6110.9 6470.8 6843.7 7196.1 7479.9 7667.4 7787.5 7859.7 7926.3 8016.1
8159.2 8363.2 8621.8 8910.7 9277 9722.5 10313.5 11072.3 12049.4 13122.2
14208.4 15120.1 15447.2 15100.9 14086.5 12500.3 10726.9 8857.3 7054.7 5379.3
3824.1 2478.1 1497.2 850.7 419.3 166.5 0
6110.9 6521.2 6955.1 7379.7 7712.2 7922.6 8053.7 8129.6 8207 8302.9
8439.9 8631.2 8880.5 9166.8 9522.5 10035.4 10769.3 11730.3 12937 14371.6
16091.8 17898.8 19500.9 20636.3 20920 19725.3 18034.8 16023.1 13828 11448.4
8720.6 6103.6 3932.4 2276 1023.8 335.3 0
6110.9 6571.7 7066.4 7563.6 7944.6 8177.9 8319.8 8399.5 8487.5 8589.5
8720.8 8899 9139.4 9423.1 9767.8 10348.2 11225.2 12388.3 13824.5 15620.7
17975 20677.6 23554.8 26171.7 27753.4 26950.3 25342.8 23189 20601.4 17517.8
13617 9729.1 6367.7 3701.5 1628.6 504.2 0
